IESNA:LM-63-2002
[TEST]P1704723
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-AMB-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 68W  1590K FIXTURE w/ T2 ROADWAY DISTRIBUTION
[LAMP] (52) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.57A 68.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4254.6
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 68.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
564.7 684.5 810.2 882.0 916.0 906.0 862.1 842.1 854.1 888.0 951.9 1023.7 1111.5 1259.2 1498.7 1730.2 1919.7 2037.5 2093.4 
2065.4 1969.6 1650.3 1269.2 1065.6 754.3 514.9 323.3 205.5 153.7 115.7 93.8 71.8 49.9 22.0 6.0 2.0 0.0 
564.7 686.5 800.2 880.1 916.0 902.0 864.1 838.1 854.1 886.0 947.9 1013.8 1101.6 1235.3 1480.7 1720.2 1899.8 2025.5 2071.4 
2057.4 1967.6 1650.3 1281.2 1071.6 754.3 518.9 331.3 207.5 157.7 119.7 97.8 77.8 51.9 25.9 6.0 2.0 0.0 
564.7 680.5 794.2 884.0 925.9 922.0 886.0 860.1 864.1 894.0 943.9 999.8 1073.6 1179.4 1398.9 1628.4 1814.0 1945.7 2017.5 
2027.5 1977.6 1853.9 1442.8 1139.5 846.1 578.7 381.2 243.5 175.6 133.7 109.8 89.8 65.9 43.9 14.0 2.0 0.0 
564.7 676.5 786.3 876.1 929.9 941.9 924.0 900.0 898.0 912.0 945.9 995.8 1055.7 1137.5 1271.2 1460.8 1678.3 1833.9 1927.7 
1979.6 1981.6 1933.7 1790.0 1470.7 1107.5 760.3 494.9 311.3 201.6 149.7 117.7 93.8 69.8 43.9 20.0 2.0 0.0 
564.7 666.5 776.3 866.1 931.9 967.9 971.8 959.9 953.9 959.9 985.8 1019.7 1069.6 1129.5 1199.3 1319.1 1498.7 1660.3 1792.0 
1867.9 1899.8 1913.8 1883.8 1770.1 1472.7 1141.5 738.4 467.0 281.4 179.6 117.7 91.8 75.8 53.9 20.0 2.0 0.0 
564.7 648.6 756.3 842.1 922.0 977.8 1011.8 1021.7 1023.7 1035.7 1061.6 1095.6 1133.5 1181.4 1227.3 1283.2 1367.0 1492.7 1626.4 
1736.2 1816.0 1859.9 1879.8 1875.8 1826.0 1662.3 1321.1 925.9 494.9 299.3 185.6 133.7 97.8 43.9 16.0 4.0 0.0 
564.7 640.6 728.4 812.2 892.0 971.8 1029.7 1065.6 1087.6 1109.5 1137.5 1175.4 1233.3 1283.2 1347.0 1396.9 1462.8 1524.6 1594.5 
1684.3 1790.0 1885.8 1953.7 2011.5 2067.4 2065.4 1995.6 1642.4 1245.2 666.5 387.1 215.5 105.8 55.9 23.9 4.0 0.0 
564.7 618.6 692.5 770.3 848.1 925.9 993.8 1055.7 1099.6 1143.5 1181.4 1217.3 1265.2 1321.1 1384.9 1446.8 1522.6 1594.5 1676.3 
1758.1 1843.9 1941.7 2069.4 2167.2 2294.9 2398.7 2334.8 2205.1 2053.5 1704.2 1317.1 680.5 175.6 79.8 27.9 6.0 0.0 
564.7 598.7 656.5 712.4 778.3 838.1 902.0 961.9 1011.8 1063.6 1115.5 1159.4 1217.3 1271.2 1327.1 1373.0 1440.8 1500.7 1584.5 
1670.3 1754.1 1855.9 2005.6 2089.4 2201.1 2294.9 2286.9 2372.7 2418.6 2384.7 2201.1 1420.9 562.8 163.6 33.9 8.0 0.0 
564.7 582.7 618.6 664.5 714.4 764.3 818.2 862.1 902.0 951.9 1001.8 1051.7 1105.6 1165.4 1235.3 1311.1 1400.9 1500.7 1606.4 
1718.2 1857.9 2023.5 2253.0 2428.6 2638.2 2829.7 2905.6 3147.0 3260.8 3248.8 2981.4 1756.1 514.9 95.8 22.0 10.0 0.0 
564.7 576.7 604.7 638.6 678.5 728.4 772.3 812.2 854.1 894.0 941.9 991.8 1039.7 1109.5 1181.4 1263.2 1351.0 1454.8 1560.5 
1688.3 1829.9 1999.6 2209.1 2412.7 2620.2 2797.8 2877.6 3123.1 3137.1 3037.3 2648.1 1448.8 383.2 59.9 18.0 8.0 0.0 
564.7 564.7 582.7 598.7 628.6 660.5 690.5 720.4 754.3 788.3 824.2 868.1 914.0 965.9 1023.7 1091.6 1157.4 1245.2 1329.1 
1414.9 1536.6 1684.3 1847.9 2011.5 2179.2 2257.0 2322.9 2464.5 2334.8 2155.2 1706.2 794.2 261.4 71.8 20.0 8.0 0.0 
564.7 556.8 552.8 556.8 570.7 586.7 600.7 620.6 638.6 666.5 688.5 708.4 736.4 762.3 790.2 822.2 852.1 884.0 922.0 
959.9 1009.8 1075.6 1115.5 1151.4 1193.4 1141.5 1125.5 1077.6 864.1 628.6 413.1 207.5 109.8 41.9 16.0 8.0 0.0 
564.7 536.8 502.9 480.9 467.0 463.0 465.0 469.0 474.9 480.9 478.9 473.0 469.0 463.0 453.0 441.0 423.1 405.1 389.1 
365.2 341.2 315.3 297.3 283.4 267.4 243.5 219.5 199.6 179.6 149.7 109.8 71.8 45.9 27.9 14.0 6.0 0.0 
564.7 510.9 453.0 419.1 405.1 405.1 411.1 419.1 423.1 419.1 411.1 397.1 389.1 385.1 377.2 365.2 349.2 327.3 311.3 
295.3 271.4 243.5 215.5 203.5 201.6 197.6 195.6 187.6 181.6 163.6 135.7 89.8 45.9 27.9 12.0 4.0 0.0 
564.7 496.9 417.1 385.1 379.2 391.1 403.1 411.1 411.1 395.1 385.1 373.2 369.2 357.2 347.2 329.3 319.3 303.3 279.4 
245.5 227.5 215.5 209.5 207.5 203.5 201.6 193.6 181.6 167.6 153.7 117.7 99.8 61.9 27.9 10.0 2.0 0.0 
564.7 478.9 391.1 369.2 377.2 393.1 407.1 411.1 399.1 383.2 365.2 355.2 345.2 333.3 321.3 313.3 297.3 277.4 259.4 
245.5 237.5 231.5 215.5 201.6 193.6 183.6 173.6 161.6 145.7 115.7 103.8 93.8 75.8 43.9 16.0 2.0 0.0 
564.7 467.0 379.2 361.2 377.2 397.1 409.1 405.1 389.1 369.2 349.2 337.3 325.3 315.3 309.3 295.3 283.4 275.4 271.4 
253.4 235.5 219.5 207.5 193.6 181.6 167.6 153.7 137.7 119.7 105.8 89.8 73.8 55.9 37.9 16.0 2.0 0.0 
564.7 447.0 369.2 363.2 383.2 401.1 409.1 401.1 381.2 359.2 337.3 325.3 311.3 301.3 293.4 281.4 267.4 253.4 245.5 
233.5 219.5 205.5 193.6 179.6 167.6 155.7 141.7 129.7 113.7 99.8 85.8 67.8 49.9 29.9 10.0 0.0 0.0 
564.7 451.0 363.2 365.2 383.2 405.1 413.1 397.1 377.2 349.2 327.3 313.3 299.3 293.4 287.4 269.4 251.4 227.5 219.5 
215.5 199.6 185.6 177.6 163.6 153.7 143.7 133.7 119.7 107.8 95.8 81.8 65.9 61.9 25.9 10.0 0.0 0.0 
564.7 449.0 363.2 363.2 389.1 407.1 409.1 393.1 371.2 343.2 321.3 307.3 293.4 287.4 283.4 261.4 235.5 215.5 207.5 
199.6 187.6 175.6 163.6 153.7 147.7 141.7 131.7 119.7 109.8 99.8 83.8 69.8 71.8 29.9 10.0 0.0 0.0 
564.7 441.0 361.2 365.2 387.1 403.1 411.1 391.1 371.2 339.2 321.3 305.3 293.4 287.4 281.4 261.4 233.5 213.5 207.5 
199.6 185.6 171.6 161.6 149.7 147.7 141.7 131.7 119.7 109.8 97.8 81.8 69.8 55.9 29.9 10.0 0.0 0.0 
